4 HTL 1008 INCH BSHG
7300800
MFG #: Omega
$0.00
/
- Bored For Bushing Size: 1008
- Coupling Size: 4
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 2.6 in
- Hub Bore Fit: Taper Lock
- Hub Length: 0.88 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Height: 9.00
- Length: 9.00
- Net Weight: 0.82
- Unit of Dimension: Inch
- Volume: 2.104
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 4 with a 2.600-inch outside barrel diameter for elastomeric couplings.