3 HTL 1008 INCH BSHG
7300795
MFG #: Omega
$0.00
/
- Bored For Bushing Size: 1008
- Coupling Size: 3
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 2.32 in
- Hub Bore Fit: Taper Lock
- Hub Length: 0.88 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Height: 2.00
- Length: 1.00
- Net Weight: 0.66
- Unit of Dimension: IN
- Volume: 4
- Volume Unit: Cubic inch
- Weight unit: LB
- Width: 2.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 3 with a 2.320-inch outside barrel diameter for elastomeric couplings.