140 HRB HUB
7300727
MFG #: Omega
$0.00
/
- Coupling Size: 140
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 20.88 in
- Hub Bore Fit: Rough Bore
- Hub Length: 7 in
- Hub Material: Steel
- Hub Shoulder Diameter: 15 in
- Hub Style: Rough Stock Bore (HRB)
- Height: 8.00
- Hub Straight Bore Diameter [Max] (in): 9.25 in
- Hub Straight Bore Diameter [Max] (mm): 235 mm
- Hub Straight Bore Diameter [Min] (in): 1.875 in
- Hub Straight Bore Diameter [Min] (mm): 48 mm
- Length: 22.00
- Net Weight: 460.75
- Unit of Dimension: Inch
- Volume: 0.635
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 22.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 140 with a 20.880-inch outside barrel diameter for elastomeric couplings.