40 HSB 1.875" BORE 1/2"X 1/4" KW 1 SS
7300671
MFG #: Omega
$0.00
/
- Coupling Size: 40
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 5.75 in
- Hub Bore Fit: Clearance
- Hub Length: 2.5 in
- Hub Material: Steel
- Hub Shoulder Diameter: 6.63 in
- Hub Straight Bore Diameter [Nom]: 1.875 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth: 0.25 in
- Keyway Width: 0.5 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 9.00
- Hub Straight Bore Diameter [Max] (in): 1.876 in
- Hub Straight Bore Diameter [Min] (in): 1.875 in
- Keyway Fit: Commercial
- Length: 9.00
- Net Weight: 17.10
- Unit of Dimension: Inch
- Volume: 2.104
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 40 with a 5.75-inch outside barrel diameter for elastomeric couplings.