40 HRB HUB
7300670
MFG #: Omega
$0.00
/ EA
- Coupling Size: 40
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 6.63 in
- Hub Bore Fit: Rough Bore
- Hub Length: 2.5 in
- Hub Material: Steel
- Hub Shoulder Diameter: 5.75 in
- Hub Style: Rough Stock Bore (HRB)
- Height: 9.00
- Hub Straight Bore Diameter [Max] (in): 3.375 in
- Hub Straight Bore Diameter [Max] (mm): 85 mm
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Min] (mm): 19 mm
- Length: 9.00
- Net Weight: 21.03
- Unit of Dimension: Inch
- Volume: 2.104
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 40 with a 6.630-inch outside barrel diameter for elastomeric couplings.