30 HSB 2.50" BORE 5/8" X 5/16" KW 1 SS
7300667
MFG #: Omega
$0.00
/
- Coupling Size: 30
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 4.62 in
- Hub Bore Fit: Clearance
- Hub Length: 2.31 in
- Hub Material: Steel
- Hub Shoulder Diameter: 5.42 in
- Hub Straight Bore Diameter [Nom]: 2.5 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth: 0.3125 in
- Keyway Width: 0.625 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 6.00
- Hub Straight Bore Diameter [Max] (in): 2.5015 in
- Hub Straight Bore Diameter [Min] (in): 2.5 in
- Keyway Fit: Commercial
- Length: 2.00
- Net Weight: 8.29
- Unit of Dimension: IN
- Volume: 1.18
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 30 with a 4.62-inch outside barrel diameter for elastomeric couplings.