20 HSB 2.3750" BORE 5/8"X 5/16" KW 1 SS

7300659 MFG #: Omega
$0.00 /
  • Coupling Size: 20
  • Coupling Type: Elastomeric
  • Height: 9.00
  • Hub Barrel Outside Diameter (in): 4 in
  • Hub Bore Fit: Clearance
  • Hub Length (in): 2.06 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (in): 4.48 in
  • Hub Straight Bore Diameter [Max] (in): 2.3765 in
  • Hub Straight Bore Diameter [Min] (in): 2.375 in
  • Hub Straight Bore Diameter [Nom] (in): 2.375 in
  • Hub Style: Standard Bore (HSB)
  • Keyway Depth (in): 0.3125 in
  • Keyway Width (in): 0.625 in
  • Length: 9.00
  • Net Weight: 5.05
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Unit of Dimension: IN
  • Volume: 2.104
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 20 with a 4.00-inch outside barrel diameter for elastomeric couplings.
QTY