20 HSB 2.2500" BORE 1/2"X 1/4" KW 1 SS
7300658
MFG #: Omega
$0.00
/
- Coupling Size: 20
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 4 in
- Hub Bore Fit: Clearance
- Hub Length: 2.06 in
- Hub Material: Steel
- Hub Shoulder Diameter: 4.48 in
- Hub Straight Bore Diameter [Nom]: 2.25 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth: 0.25 in
- Keyway Width: 0.5 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 5.00
- Hub Straight Bore Diameter [Max] (in): 2.2515 in
- Hub Straight Bore Diameter [Min] (in): 2.25 in
- Keyway Fit: Commercial
- Length: 2.00
- Net Weight: 4.69
- Unit of Dimension: Inch
- Volume: 0.819
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 20 with a 4.00-inch outside barrel diameter for elastomeric couplings.