20 HSB 1.750" BORE 3/8" X 3/16" KW 1 SS
7300654
MFG #: Omega
$0.00
/
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 4.00 in
- Hub Bore Fit: Clearance
- Hub Length: 2.060 in
- Hub Material: Steel
- Hub Shoulder Diameter: 4.480 in
- Hub Straight Bore Diameter [Nom]: 1.7500 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth: 0.1875 in
- Keyway Width: 0.3750 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 9
- Hub Straight Bore Diameter [Max]: 1.7510 in
- Hub Straight Bore Diameter [Min]: 1.7500 in
- Keyway Fit: Commercial
- Length: 9
- Net Weight: 6.09
- Unit of Dimension: Inch
- Volume: 2.104
- Volume Unit: GLL
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 20 with a 4.00-inch outside barrel diameter for elastomeric couplings.