20M HRB METRIC HUB

7300650M1 MFG #: Omega
$0.00 /
  • Coupling Size: 20M
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 4 in
  • Hub Bore Fit: Rough Bore
  • Hub Length: 2.06 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 4.48 in
  • Hub Style: Rough Stock Bore (HRB)
  • Height: 5.00
  • Hub Straight Bore Diameter [Max] (in): 2.375 in
  • Hub Straight Bore Diameter [Max] (mm): 60 mm
  • Hub Straight Bore Diameter [Min] (in): 0.75 in
  • Hub Straight Bore Diameter [Min] (mm): 19 mm
  • Length: 2.00
  • Net Weight: 7.23
  • Unit of Dimension: IN
  • Volume: 0.819
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 20M with a 4.00-inch outside barrel diameter for elastomeric couplings.
QTY