15M HRB METRIC HUB

7300480M1 MFG #: Omega
$0.00 /
  • Coupling Size: 15M
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 3.3 in
  • Hub Bore Fit: Rough Bore
  • Hub Length: 1.88 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 3.65 in
  • Hub Style: Rough Stock Bore (HRB)
  • Height: 6.00
  • Hub Straight Bore Diameter [Max] (in): 2.125 in
  • Hub Straight Bore Diameter [Max] (mm): 55 mm
  • Hub Straight Bore Diameter [Min] (in): 0.375 in
  • Hub Straight Bore Diameter [Min] (mm): 55 mm
  • Length: 8.00
  • Net Weight: 4.50
  • Unit of Dimension: IN
  • Volume: 1.662
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 8.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 15M with a 3.30-inch outside barrel diameter for elastomeric couplings.
QTY