10 HSB 1.6875" BORE 3/8"X3/16" KW 1 SS

7300361 MFG #: Omega
$0.00 /
  • Coupling Size: 10
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 3.30 in
  • Hub Bore Fit: Clearance
  • Hub Length: 1.880 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 3.650 in
  • Hub Straight Bore Diameter [Nom]: 1.6875 in
  • Hub Style: Standard Bore (HSB)
  • Keyway Depth: 0.1875 in
  • Keyway Width: 0.3750 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 9.00
  • Hub Straight Bore Diameter [Max]: 1.6885 in
  • Hub Straight Bore Diameter [Min]: 1.6875 in
  • Keyway Fit: Commercial
  • Length: 9.00
  • Net Weight: 3.31
  • Unit of Dimension: Inch
  • Volume: 2.104
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 10 with a 3.30-inch outside barrel diameter for elastomeric couplings.
QTY