10 HSB 1.125" BORE 1/4" X 1/8" KW 1 SS

7300345 MFG #: Omega
$0.00 /
  • Coupling Size: 10
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 3.3 in
  • Hub Bore Fit: Clearance
  • Hub Length: 1.88 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 3.65 in
  • Hub Straight Bore Diameter [Nom]: 1.125 in
  • Hub Style: Standard Bore (HSB)
  • Keyway Depth: 0.125 in
  • Keyway Width: 0.25 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 9.00
  • Hub Straight Bore Diameter [Max] (in): 1.126 in
  • Hub Straight Bore Diameter [Min] (in): 1.125 in
  • Keyway Fit: Commercial
  • Length: 9.00
  • Net Weight: 4.07
  • Unit of Dimension: Inch
  • Volume: 2.104
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 10 with a 3.30-inch outside barrel diameter for elastomeric couplings.
QTY