4 HSB 1.4375" BORE 3/8" X 3/16" KW 1 SS

7300296 MFG #: Omega
$0.00 /
  • Coupling Size: 4
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 2.36 in
  • Hub Bore Fit: Clearance
  • Hub Length: 1.69 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 2.6 in
  • Hub Straight Bore Diameter [Nom]: 1.4375 in
  • Hub Style: Standard Bore (HSB)
  • Keyway Depth: 0.1875 in
  • Keyway Width: 0.375 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 2.00
  • Hub Straight Bore Diameter [Max] (in): 1.2385 in
  • Hub Straight Bore Diameter [Min] (in): 1.4375 in
  • Keyway Fit: Commercial
  • Length: 1.00
  • Net Weight: 1.18
  • Unit of Dimension: IN
  • Volume: 4
  • Volume Unit: Cubic inch
  • Weight unit: LB
  • Width: 2.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 4 with a 2.36-inch outside barrel diameter for elastomeric couplings.
QTY