4 HRB HUB
7300270
MFG #: Omega
$0.00
/
- Coupling Size: 4
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 2.36 in
- Hub Bore Fit: Rough Bore
- Hub Length: 1.69 in
- Hub Material: Steel
- Hub Shoulder Diameter: 2.6 in
- Hub Style: Rough Stock Bore (HRB)
- Height: 9.00
- Hub Straight Bore Diameter [Max] (in): 1.625 in
- Hub Straight Bore Diameter [Max] (mm): 42 mm
- Hub Straight Bore Diameter [Min] (in): 0.375 in
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Length: 9.00
- Net Weight: 2.65
- Unit of Dimension: Inch
- Volume: 2.104
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 4 with a 2.36-inch outside barrel diameter for elastomeric couplings.