3 HSB 1.00" BORE 1/4" X 1/8" KW 1 SS
7300250
MFG #: Omega
$0.00
/
- Coupling Size: 3
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 1.99 in
- Hub Bore Fit: Clearance
- Hub Length: 1.5 in
- Hub Material: Steel
- Hub Shoulder Diameter: 2.32 in
- Hub Straight Bore Diameter [Nom]: 1 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth: 0.125 in
- Keyway Width: 0.25 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 9.00
- Hub Straight Bore Diameter [Max] (in): 1.001 in
- Hub Straight Bore Diameter [Min] (in): 1 in
- Keyway Fit: Commercial
- Length: 9.00
- Net Weight: 1.07
- Unit of Dimension: Inch
- Volume: 2.104
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 3 with a 1.99-inch outside barrel diameter for elastomeric couplings.