30R 70D BLACK FLEX ELEMENT
3100551
MFG #: Wrapflex
$0.00
/
- Continuous Torque Rating (lb-in): 5750 lb-in
- Coupling Size: 30R
- Coupling Style: High Torque
- Coupling Type: Elastomeric
- Element Material: 70D Black
- Major Diameter of Coupling (in): 5.77 in
- Major Diameter of Coupling (mm): 147 mm
- Element Style: +25% Greater Torque Capacity
- Height: 6.00
- Length: 6.00
- Maximum Speed Rating: 4500 rpm
- Net Weight: 0.65
- Unit of Dimension: Inch
- Volume: 3.54
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
Rexnord R Series Black 70D Style Flexible Elements size(s) 30R in 70D Black material for elastomeric couplings.