40R 70D BLACK FLEX ELEMENT
3100488
MFG #: Wrapflex
$0.00
/
- Continuous Torque Rating (lb-in): 11375 lb-in
- Coupling Size: 40R
- Coupling Style: High Torque
- Coupling Type: Elastomeric
- Element Material: 70D Black
- Major Diameter of Coupling (in): 7.17 in
- Major Diameter of Coupling (mm): 182 mm
- Element Style: +25% Greater Torque Capacity
- Height: 2.00
- Length: 4.00
- Maximum Speed Rating: 3600 rpm
- Net Weight: 0.75
- Unit of Dimension: Inch
- Volume: 0.655
- Volume Unit: CDM
- Weight unit: KG
- Width: 5.00
Rexnord R Series Black 70D Style Flexible Elements size(s) 40R in 70D Black material for elastomeric couplings.