40R STD FLEX ELEMENT
0789010
MFG #: Wrapflex
$0.00
/
- Continuous Torque Rating (lb-in): 9100 lb-in
- Coupling Size: 40R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Element Material: 60D Polyurethane (Green)
- Major Diameter of Coupling (in): 7.17 in
- Major Diameter of Coupling (mm): 182 mm
- Element Style: Standard Element
- Height: 3.88
- Length: 9.00
- Maximum Speed Rating: 3600 rpm
- Net Weight: 0.60
- Unit of Dimension: Inch
- Volume: 5.143
- Volume Unit: CDM
- Weight unit: KG
- Width: 9.00
Rexnord R Series Standard Elements with Two Fasteners size(s) 40R in 60D Polyurethane (Green) material for elastomeric couplings.