30R STD FLEX ELEMENT
0789009
MFG #: Wrapflex
$0.00
/
- Continuous Torque Rating (lb-in): 4600 lb-in
- Coupling Size: 30R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Element Material: 60D Polyurethane (Green)
- Major Diameter of Coupling (in): 5.77 in
- Major Diameter of Coupling (mm): 147 mm
- Element Style: Standard Element
- Height: 2.50
- Length: 6.50
- Maximum Speed Rating: 4500 rpm
- Net Weight: 0.36
- Unit of Dimension: Inch
- Volume: 1.731
- Volume Unit: CDM
- Weight unit: KG
- Width: 6.50
Rexnord R Series Standard Elements with Two Fasteners size(s) 30R in 60D Polyurethane (Green) material for elastomeric couplings.