20R STD FLEX ELEMENT W/ FASTENERS
0789008
MFG #: Wrapflex
$0.00
/
- Continuous Torque Rating (lb-in): 2800 lb-in
- Coupling Size: 20R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Element Material: 60D Polyurethane (Green)
- Major Diameter of Coupling (in): 4.88 in
- Major Diameter of Coupling (mm): 124 mm
- Element Style: Standard Element
- Height: 2.50
- Length: 6.50
- Maximum Speed Rating: 4500 rpm
- Net Weight: 0.20
- Unit of Dimension: Inch
- Volume: 1.731
- Volume Unit: CDM
- Weight unit: KG
- Width: 6.50
Rexnord R Series Standard Elements with Two Fasteners size(s) 20R in 60D Polyurethane (Green) material for elastomeric couplings.