10R STD FLEX ELEMENT
0789007
MFG #: Wrapflex
$0.00
/
- Continuous Torque Rating (lb-in): 1150 lb-in
- Coupling Size: 10R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Element Material: 60D Polyurethane (Green)
- Major Diameter of Coupling (in): 3.56 in
- Major Diameter of Coupling (mm): 90 mm
- Element Style: Standard Element
- Height: 2.88
- Length: 4.00
- Maximum Speed Rating: 4500 rpm
- Net Weight: 0.08
- Unit of Dimension: Inch
- Volume: 0.801
- Volume Unit: CDM
- Weight unit: KG
- Width: 4.25
Rexnord R Series Standard Elements with Two Fasteners size(s) 10R in 60D Polyurethane (Green) material for elastomeric couplings.