5R Nylon Cover

0360571 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 5R
  • Coupling Style: Standard
  • Coupling Type: Elastomeric
  • Cover Material: Nylon
  • Height: 2.71
  • Length: 0.91
  • Unit of Dimension: IN
  • Volume: 0.122
  • Volume Unit: CDM
  • Width: 3.03
Rexnord Nylon Style Covers-Wrapflex size(s) 5R standard style for elastomeric couplings.
QTY