40R Nylon Cover/Element Assembly
3701479
MFG #: Wrapflex
$0.00
/
- Coupling Size: 40R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Nylon
- Element Material: 60D Polyurethane (Green)
- Height: 3.00
- Length: 8.00
- Net Weight: 2.40
- Unit of Dimension: IN
- Volume: 3.146
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.00
Rexnord Nylon Style Cover & Flexible Element Assemblies-Wrapflex size(s) 40R standard style in 60D Polyurethane (Green) material for elastomeric couplings.