225.S71.HUB EXT RB 15/16"
929598
MFG #: THOM
$0.00
/
- Coupling Size: 225
- Hub Barrel Outside Diameter: 3.34 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 4.94 in
- Hub Length: 2.5 in
- Hub Style: Extended
- Maximum Bore: 2.25 in
- Coupling Model(s): Series 71
- Height: 9.00
- Length: 9.00
- Net Weight: 7.17
- Unit of Dimension: IN
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Extended-type rough bore hub for Thomas Series 71 size 225 coupling.