175.S71.HUB EXT RB 15/16"
829597
MFG #: THOM
$0.00
/
- Coupling Size: 175
- Hub Barrel Outside Diameter: 2.81 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 4.16 in
- Hub Length: 2.06 in
- Hub Style: Extended
- Maximum Bore: 1.875 in
- Coupling Model(s): Series 71
- Height: 9.00
- Length: 9.00
- Net Weight: 5.18
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Extended-type rough bore hub for Thomas Series 71 size 175 coupling.