462.S71.BHUB NB

589831 MFG #: THOM
$0.00 /
  • Coupling Size: 462
  • Hub Barrel Outside Diameter: 9 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: None
  • Hub Flange Outside Diameter: 9 in
  • Hub Length: 4.12 in
  • Hub Style: Large Block
  • Maximum Bore: 6 in
  • Coupling Model(s): Series 71
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 40.15
  • Unit of Dimension: Inch
  • Volume: 0.425
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 18.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 462 coupling.
QTY