262.S71-8.BHUB RB
588335
$0.00
/
- Coupling Size: 262
- Hub Barrel Outside Diameter: 6.88 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 6.88 in
- Hub Length: 3.56 in
- Hub Style: Large Block
- Maximum Bore: 4.188 in
- Coupling Model(s): Series 71-8
- Height: 9.00
- Length: 9.00
- Net Weight: 39.68
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Large Block-type rough bore hub for Thomas Series 71-8 size 262 coupling.