225.S71-8.BHUB RB

588334
$0.00 /
  • Coupling Size: 225
  • Hub Barrel Outside Diameter: 5.97 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: None
  • Hub Flange Outside Diameter: 5.97 in
  • Hub Length: 3.06 in
  • Hub Style: Large Block
  • Maximum Bore: 3.750 in
  • Coupling Model(s): Series 71-8
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 28.66
  • Unit of Dimension: Inch
  • Volume: 11.946
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 9.00
Large Block-type rough bore hub for Thomas Series 71-8 size 225 coupling.
QTY