450.S71-8.HUB EXT RB
588328
$0.00
/
- Coupling Size: 450
- Hub Barrel Outside Diameter: 9.28 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 11.56 in
- Hub Length: 6.19 in
- Hub Style: Extended
- Maximum Bore: 6.188 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Length: 12.00
- Net Weight: 80.00
- Unit of Dimension: Inch
- Volume: 0.425
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 18.00
Extended-type rough bore hub for Thomas Series 71-8 size 450 coupling.