425.S71-8.HUB EXT RB

588327
$0.00 /
  • Coupling Size: 425
  • Hub Barrel Outside Diameter: 8.44 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: None
  • Hub Flange Outside Diameter: 10.75 in
  • Hub Length: 5.88 in
  • Hub Style: Extended
  • Maximum Bore: 5.625 in
  • Coupling Model(s): Series 71-8
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 75.00
  • Unit of Dimension: Inch
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
Extended-type rough bore hub for Thomas Series 71-8 size 425 coupling.
QTY