375.S71-8.HUB EXT RB
588326
$0.00
/
- Coupling Size: 375
- Hub Barrel Outside Diameter: 7.94 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 9.94 in
- Hub Length: 5.31 in
- Hub Style: Extended
- Maximum Bore: 5.25 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Length: 12.00
- Net Weight: 55.00
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Extended-type rough bore hub for Thomas Series 71-8 size 375 coupling.