312.S71-8.HUB EXT RB

588310
$0.00 / EA
  • Coupling Size: 312
  • Hub Barrel Outside Diameter: 6.31 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: None
  • Hub Flange Outside Diameter: 8 in
  • Hub Length: 4.31 in
  • Hub Style: Extended
  • Maximum Bore: 4.188 in
  • Coupling Model(s): Series 71-8
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 47.00
  • Unit of Dimension: Inch
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
Extended-type rough bore hub for Thomas Series 71-8 size 312 coupling.
QTY