262.S71-8.HUB EXT RB

588309
$0.00 /
  • Coupling Size: 262
  • Hub Barrel Outside Diameter: 5.19 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: None
  • Hub Flange Outside Diameter: 6.88 in
  • Hub Length: 3.69 in
  • Hub Style: Extended
  • Maximum Bore: 3.438 in
  • Coupling Model(s): Series 71-8
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 19.84
  • Unit of Dimension: Inch
  • Volume: 11.946
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 9.00
Extended-type rough bore hub for Thomas Series 71-8 size 262 coupling.
QTY