225.S71-8.HUB EXT RB
588308
$0.00
/
- Coupling Size: 225
- Hub Barrel Outside Diameter: 4.56 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 5.97 in
- Hub Length: 3.12 in
- Hub Style: Extended
- Maximum Bore: 3 in
- Coupling Model(s): Series 71-8
- Height: 9.00
- Length: 9.00
- Net Weight: 16.00
- Unit of Dimension: IN
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Extended-type rough bore hub for Thomas Series 71-8 size 225 coupling.