425.S71-8.HUB RB
588297
$0.00
/ EA
- Coupling Size: 425
- Hub Barrel Outside Diameter: 8.44 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 10.75 in
- Hub Length: 4.88 in
- Hub Style: Standard
- Maximum Bore: 5.625 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Length: 12.00
- Net Weight: 58.00
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas Series 71-8 size 425 coupling.