225.S71-8.HUB RB
588294
$0.00
/ EA
- Coupling Size: 225
- Hub Barrel Outside Diameter: 4.56 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 5.97 in
- Hub Length: 2.5 in
- Hub Style: Standard
- Maximum Bore: 3 in
- Coupling Model(s): Series 71-8
- Height: 9.00
- Length: 9.00
- Net Weight: 11.02
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71-8 size 225 coupling.