262.S71-8.HUB RB 1.00"
588099
$0.00
/ EA
- Coupling Size: 262
- Hub Barrel Outside Diameter: 5.19 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 6.88 in
- Hub Length: 3.06 in
- Hub Style: Standard
- Maximum Bore: 3.438 in
- Coupling Model(s): Series 71-8
- Height: 9.00
- Length: 9.00
- Net Weight: 15.43
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71-8 size 262 coupling.