312.S71-8.HUB RB
587754
$0.00
/ EA
- Coupling Size: 312
- Hub Barrel Outside Diameter: 6.31 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 8 in
- Hub Length: 3.56 in
- Hub Style: Standard
- Maximum Bore: 4.188 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Length: 12.00
- Net Weight: 22.05
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas Series 71-8 size 312 coupling.