412.S71.BHUB NB
570392
MFG #: THOM
$0.00
/
- Coupling Size: 412
- Hub Barrel Outside Diameter: 8 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 8 in
- Hub Length: 3.62 in
- Hub Style: Large Block
- Maximum Bore: 5.31 in
- Coupling Model(s): Series 71
- Net Weight: 1.23
- Weight unit: LB
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 412 coupling.