175.S71.HUB STD RB 3/4"
529376
MFG #: THOM
$0.00
/
- Coupling Size: 175
- Hub Barrel Outside Diameter: 2.81 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 4.16 in
- Hub Length: 1.56 in
- Hub Style: Standard
- Maximum Bore: 1.875 in
- Coupling Model(s): Series 71
- Height: 9.00
- Length: 9.00
- Net Weight: 3.50
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71 size 175 coupling.