462.S71.HUB STD RB 2.00"
429326
MFG #: THOM
$0.00
/
- Coupling Size: 462
- Hub Barrel Outside Diameter: 6.84 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 9 in
- Hub Length: 4.12 in
- Hub Style: Standard
- Maximum Bore: 4.625 in
- Coupling Model(s): Series 71
- Height: 12.00
- Length: 12.00
- Net Weight: 47.40
- Unit of Dimension: Inch
- Volume: 0.425
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas Series 71 size 462 coupling.