462.S71.HUB EXT RB
329602
MFG #: THOM
$0.00
/
- Coupling Size: 462
- Hub Barrel Outside Diameter: 6.84 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 9 in
- Hub Length: 5 in
- Hub Style: Extended
- Maximum Bore: 4.625 in
- Coupling Model(s): Series 71
- Height: 9.00
- Length: 9.00
- Net Weight: 55.20
- Unit of Dimension: IN
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Extended-type rough bore hub for Thomas Series 71 size 462 coupling.