375.S71.HUB STD RB 1-1/2
229322
MFG #: THOM
$0.00
/
- Coupling Size: 375
- Hub Barrel Outside Diameter: 5.66 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 7.62 in
- Hub Length: 3.25 in
- Hub Style: Standard
- Maximum Bore: 3.75 in
- Coupling Model(s): Series 71
- Height: 12.00
- Length: 12.00
- Net Weight: 22.49
- Unit of Dimension: IN
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas Series 71 size 375 coupling.