375.S71.HUB EXT RB 1-1/2

129600 MFG #: THOM
$0.00 /
  • Coupling Size: 375
  • Hub Barrel Outside Diameter: 5.66 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: None
  • Hub Flange Outside Diameter: 7.62 in
  • Hub Length: 4.00 in
  • Hub Style: Extended
  • Maximum Bore: 3.750 in
  • Coupling Model(s): Series 71
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 30.90
  • Unit of Dimension: Inch
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
Extended-type rough bore hub for Thomas Series 71 size 375 coupling.
QTY