300.S71.HUB EXT RB 1-3/16
029599
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 300
- Bore Size Max (in): 3 in
- Coupling Model(s): Series 71
- Height: 6.50
- Hub Barrel Outside Diameter (in): 4.44 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 5.97 in
- Hub Length (in): 3.25 in
- Hub Style: Extended
- Length: 6.75
- Net Weight: 17.20
- Unit of Dimension: IN
- Volume: 4.673
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.50
Extended-type rough bore hub for Thomas Series 71 size 300 coupling.