412.S71.HUB STD RB
029394
MFG #: THOM
$0.00
/
- Coupling Size: 412
- Hub Barrel Outside Diameter: 6.09 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 8 in
- Hub Length: 3.62 in
- Hub Style: Standard
- Maximum Bore: 4.125 in
- Coupling Model(s): Series 71
- Height: 8.50
- Length: 8.50
- Net Weight: 33.90
- Unit of Dimension: Inch
- Volume: 10.064
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.50
Standard rough bore hub for Thomas Series 71 size 412 coupling.