150.S71.ASSY BHUB RB
019926
MFG #: THOM
$0.00
/
- Coupling Size: 150
- Hub Barrel Outside Diameter: 3.59 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 3.59 in
- Hub Length: 1.62 in
- Hub Style: Large Block
- Maximum Bore: 2.375 in
- Coupling Model(s): Series 71
- Height: 9.00
- Length: 9.00
- Net Weight: 4.41
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 150 coupling.