150.S71.HUB STD RB 5/8"
019899
MFG #: THOM
$0.00
/
- Coupling Size: 150
- Hub Barrel Outside Diameter: 2.31 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 3.59 in
- Hub Length: 1.31 in
- Hub Style: Standard
- Maximum Bore: 1.5 in
- Coupling Model(s): Series 71
- Height: 4.50
- Length: 4.00
- Net Weight: 2.09
- Unit of Dimension: Inch
- Volume: 1.327
- Volume Unit: CDM
- Weight unit: LB
- Width: 4.50
Standard rough bore hub for Thomas Series 71 size 150 coupling.