150.S71.HUB EXT RB 5/8"

019898 MFG #: THOM
$0.00 /
  • Coupling Size: 150
  • Hub Barrel Outside Diameter: 2.31 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: None
  • Hub Flange Outside Diameter: 3.59 in
  • Hub Length: 1.69 in
  • Hub Style: Extended
  • Maximum Bore: 1.500 in
  • Coupling Model(s): Series 71
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 2.65
  • Unit of Dimension: Inch
  • Volume: 11.946
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 9.00
Extended-type rough bore hub for Thomas Series 71 size 150 coupling.
QTY